IESNA:LM-63-2002
[TEST]P1198029
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-840-U-T3
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE III OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5419
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
601 594.8 593.1 594.2 608.7 635.2 667.7 703.5 746 805.8
892.9 1021.6 1176.5 1343.9 1521 1688.4 1858.9 1984.5 2084.1 2124.3
2119.7 2083.3 1987.6 1810.2 1578.8 1316.8 1011.3 673.4 328.6 136.4
92 70.9 55.8 48.4 35 14.2 0
601 598.2 596.5 596.8 610.7 637.2 671.6 708.7 753.1 814.3
903.1 1031.8 1194.7 1362.9 1539.8 1722.8 1878.6 2003.3 2098.1 2139.1
2134.8 2100.4 1997.9 1825 1602.4 1344.2 1030.1 727.5 399.7 159.4
99.7 75.7 59.5 49.8 39 21.1 0
601 597.3 596.2 597.9 611.9 637.2 668.5 703.5 748.8 809.7
895.2 1016.2 1165.1 1327.6 1506.2 1687.2 1851.5 1988.8 2089 2153.6
2177 2154.5 2079 1943.2 1737.6 1474.3 1159.7 839.9 509.9 219.5
125.6 91.4 68.3 49 40.7 25.9 0
601 595.9 596.2 599 611.9 636.1 666.5 703.3 750.2 815.1
902.6 1020.7 1163.9 1317.4 1486.2 1665.9 1833.3 1976.2 2093.5 2180.7
2234.5 2250.1 2214.5 2118.6 1957.4 1729.7 1435 1076.8 699.8 345.4
177.1 123.9 90.3 61.2 37.9 24.5 0
601 595.6 597.3 601.9 613.9 637.5 667.1 702.1 747.7 813.4
902.6 1019.3 1162.5 1312 1464.6 1626 1790 1942.3 2079 2205.4
2311.3 2372.6 2387.1 2350.6 2257.8 2095.5 1843 1504.7 1076.8 618.1
281.6 167.4 118.7 78.9 41.9 15.4 0
601 596.2 599.6 606.2 618.7 640.6 670.2 705.5 749.1 812.3
906.3 1028.4 1177 1320.8 1446.1 1589.9 1733.4 1876.6 2015.2 2158.4
2295.7 2398.5 2470.2 2518.9 2518.6 2447.1 2293.7 2042.8 1658.2 1118.9
551.8 208.7 111.6 65.2 33 9.4 0
601 597.1 601 609.6 622.1 641.8 669.9 705.8 750.5 812
910.5 1023.8 1183.6 1315.4 1426.7 1535.8 1646.8 1764.7 1886.8 2018.1
2156.5 2297.4 2435.5 2556.8 2666.9 2735.9 2743.8 2673.8 2490.7 2122.9
1530.9 819.4 279.3 91.7 37.6 11.7 0
601 597.9 602.5 612.7 627.8 648 674.8 710.1 756.8 823.1
924.8 1059.1 1206.9 1334.2 1431.6 1513.3 1599.3 1705.2 1818.8 1941.8
2072.7 2208 2352.1 2503.5 2652.4 2777.1 2862.3 2876.2 2761.8 2451.4
1827.9 1101.6 499.1 184.2 65.2 19.1 0
601 597.6 601 611 626.4 645.5 672.2 705.5 749.7 812
906.3 1039.2 1186.7 1320.2 1418.5 1501 1582.7 1681.3 1794 1915.6
2048.5 2185.2 2329.3 2481.6 2634.2 2767.7 2864 2892.7 2798.5 2519.5
1937.5 1158.2 531.9 203.3 71.7 21.9 0
601 599 602.7 613 629.5 650.6 676.5 708.7 751.9 812.9
900.8 1030.4 1177.9 1306.6 1397.7 1482 1564.2 1660.5 1768.7 1889.7
2018.9 2149.9 2280 2410.7 2539.4 2658.1 2748.4 2779.4 2688.9 2382.5
1799.4 1072.2 446.2 147.5 64.1 23.9 0
601 601.3 605.9 617 634.6 655.7 681 711.8 751.1 804.6
879.5 987.4 1126.1 1242.5 1331.3 1415 1507.6 1612.4 1730.8 1852.4
1984.5 2115.5 2242.4 2371.4 2498.4 2605.7 2661.8 2633.6 2465.7 2073
1470.9 765.3 246 80.3 45.3 14.8 0
601 601.6 607 618.7 636.1 657.7 682.5 711.8 752.8 802.6
865.8 961.2 1088.2 1205.8 1298 1385.2 1480.8 1588.4 1706 1830.7
1959.4 2080.4 2192.9 2292.8 2376 2425.8 2421.5 2335.8 2103.8 1687
1123.5 539.8 186.5 73.5 42.1 11.4 0
601 603.6 609.9 622.7 641.8 663.7 689 716.6 752.8 798.1
860.4 947.5 1060.9 1179.9 1290.9 1382.3 1478 1571.6 1668.2 1760.4
1846.7 1925 1992.5 2036.3 2068.5 2067.9 2017.2 1893.7 1637.1 1248.2
778.4 349.9 131.5 68.3 44.4 15.7 0
601 605 613 628.4 650 674.5 701.3 730.9 764.5 805.5
858.4 921.6 997.4 1074.8 1146.6 1200.4 1235.7 1252.5 1252.2 1236.8
1210.6 1179 1134.3 1057.2 943 802.9 649.2 498 358.7 240.9
154.9 112.2 88.3 70.9 50.1 23.1 0
601 606.7 617.6 636.3 660.8 689.6 717.5 744.5 773 799.5
821.4 833.4 835.4 826.3 813.4 795.5 767.9 728.3 677.9 622.1
558 485.4 411.1 341.4 276.7 226.6 193.9 172.5 155.5 137.5
118.4 99.7 80.3 62.4 41.3 21.4 0
601 607.9 622.7 643.7 668.8 697 722.6 740.8 748.2 746.8
736.6 717.8 687 639.8 581.7 524.2 473.2 429.9 393.5 358.2
322 285.3 255.4 234 216.7 201.9 187.6 172 155.7 137.8
118.7 99.7 78.6 56.7 32.7 14.8 0
601 609.6 626.9 649.4 676.2 702.1 718.1 722 716.3 700.4
675.1 635.2 578.8 523.6 471.8 435 403.2 376.1 351.3 324
293 262.8 242.6 228.6 215 202.4 188.2 174.5 159.4 143.8
126.4 106.8 83.4 59.8 36.7 15.7 0
601 613 633.5 657.4 684.5 705 711.8 708.4 695 670.8
626.9 575.7 523.3 476.3 434.2 400.3 369.8 345.1 318.6 277.6
252 240.6 235.2 229.5 220.7 209 196.7 184.5 172.5 161.2
151.2 130.7 110.2 85.7 62.9 29.9 0
601 615 638.1 662.8 689 703.8 706.1 699.3 680.2 645.2
595.9 546.9 502.8 462.7 422.5 384.9 349.6 317.7 279.9 248
231.8 224.9 222.1 217.2 208.1 196.7 184.2 175.7 170.3 166
157.7 141.2 122.4 101.1 72.6 40.1 0
601 615.3 639.8 668.2 694.4 705 705.2 694.7 670.8 630.9
583.4 539.8 499.4 457.5 412.6 370.4 331.7 294.1 258 233.5
220.7 213.3 208.7 201.9 190.2 178.5 168.8 162.9 159.7 156.6
148.1 126.1 108.8 80 60.4 34.7 0
601 616.7 641.2 670.2 696.7 707 705.8 693.3 666.8 625.2
580.3 540.1 500.8 459.2 410.3 362.4 317.2 280.7 245.4 225.8
213.5 205.3 199.3 193.9 181.1 170 163.7 162.3 160.9 171.7
171.1 133 100.2 72.3 53.2 26.8 0
601 616.4 640.9 670.5 697.8 707.5 707.8 695.3 666 624.4
580.8 541 505.7 461.5 412 362.7 318.6 281.6 244.9 224.1
211 201.9 195.6 188.8 177.1 167.4 163.4 163.1 160.6 174
172.5 121.9 94 72 54.4 27.6 0
